PMC12

PMC12 Series polypropylene couplings have a 1/8" flow are used in a wide variety of general-purpose applications. These quick disconnect couplings offer many of the same configuration options as acetal PMC couplings but the polypropylene material adds greater chemical resistance for more demanding applications. PMC12 couplings are also gamma sterilizable. Patented and patent pending. These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and LC metal couplings.
Features Benefits Polypropylene material Chemically resistant and gamma sterilizable EPDM o-ring Greater chemical resistance Colder thumb latch One-hand connection and disconnection Integral terminations Fewer leak points, shorter assemblies, faster installations
Pressure: Vacuum to 120 psi, 8.3 bar Temperature: -32°F to 160°F, 0°C to 71 °C Materials: Main components and valves: Polypropylene Thumb Latch: Stainless steel Valve spring: 316 stainless steel External springs and pin: Stainless steel O-rings: EPDM Color: Almond Tubing range: 1/16" to 1/4", 1.6mm to 6.4mm                    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide. Based on sealing performance after 72 hours of exposure to pressure and temperature.
Cv ~ 0.44 (6.34) max Cv ~ 0.26 (3.75) max Cv ~ 0.24 (3.46) max Legend

Product

Bodies

PMC100212 product photo

PMC100212

PMC100212
1/8 NPT Non-Valved Coupling Body
Product ID: PMC100212
PMC100212BSPT product photo

PMC100212BSPT

PMC100212BSPT
1/8 MBSPT Non-Valved Coupling Body
Product ID: PMC100212BSPT
PMC100412 product photo

PMC100412

PMC100412
1/4 MNPT Non-Valved Coupling Body
Product ID: PMC100412
PMC100412BSPT product photo

PMC100412BSPT

PMC100412BSPT
1/4 MBSPT Non-Valved Coupling Body
Product ID: PMC100412BSPT
PMC120412 product photo

PMC120412

PMC120412
1/4 PTF Non-Valved Panel Mount Coupling Body
Product ID: PMC120412
PMC130412 product photo

PMC130412

PMC130412
1/4 PTF Non-Valved In-Line Coupling Body
Product ID: PMC130412
PMC160112 product photo

PMC160112

PMC160112
1/16 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: PMC160112

Inserts

DSM2202 product photo

DSM2202

DSM2202
1/8 Hose Barb Non-Valved Nu-Seal Coupling Insert
Product ID: DSM2202

Nuts & Ferrules

2418900 product photo

2418900

2418900
1/4-28 Nut, 1/16 Tubing (PMC 12)
Product ID: 2418900
2419000 product photo

2419000

2419000
1/4-28 Nut, 1/8 Tubing (PMC 12)
Product ID: 2419000
2419199 product photo

2419199

2419199
1/4-28 Nut, 1/16 Tubing (PMC 12)
Product ID: 2419199
2419299 product photo

2419299

2419299
1/4-28 Nut, 1/8 Tubing (PMC 12)
Product ID: 2419299

Recently Viewed

View all recently visited products