2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PMCD2204

1/4 Hose Barb Valved In-Line Coupling Insert
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
PMC32 product photo

PMC32

Coupling Insert Cap
`

Different Order Unit

Recently Viewed

View All