2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PMCD1002BSPT

1/8 BSPT Valved Coupling Body
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
PMC30 product photo

PMC30

MC Plug Coupling Insert
`
PMC31 product photo

PMC31

Coupling Body Plug
`

Recently Viewed

View All