Hybrid (Mini) Connector

Hybrid Connector technology from CPC eliminates the need for multiple connections between remote tools and a device. For applications requiring a smaller footprint, the new Mini Hybrid provides a compact, single connection point for both air and electrical lines.

With a breakaway latching mechanism, the Mini Hybrid simplifies the user interface, speeds device setup and enhances user perception of overall device performance. Combining all the connection points into an integrated, proven assembly also improves patient safety by eliminating misconnections.

The Mini Hybrid incorporates our reliable SMC coupling platform and features gold-plated brass electrical contacts. Engineers can confidently specify the Mini Hybrid for their pneumatic and low power applications. Save your valuable engineering resources with the off-the-shelf, turnkey solution or work with our design team to create a customized solution for your specific application.


Features Benefits
Single connection point for air and power connections between a device and its tool/hand piece Increases safety and makes systems more user friendly
Easy-to-use breakaway design
Quick, automatic disconnect
Turnkey solution Reduces multiple components
Valve on panel mount side         Prevents loss of pressure upon disconnect
Off-the-shelf assembly Minimizes engineering design and manufacturing effort
Custom options available Customizable to meet your unique requirements
 
Pressure: Vacuum to 25 psi, 1.7 bar
Temperature: 40°F to 80°F, 4°C to 26°C
Materials
External coupler components: PET
Air coupler components: Acetal
Valve springs: Stainless steel
Panel mount nut: Zinc-plated steel
Electrical contacts        Gold-plated brass
O-rings: Buna-N
Tubing: PVC
Color: Light grey with grey tubing
Panel terminations: 1/16" hose barb and two 22AWG wires with 11" pigtail
Umbilical terminations: 1/16" ID PVC tube and two 22AWG wires with 6" pigtail
Number of air lines:      1
Electrical Specifications  
Voltage: Up to 24VDG
Current: Up to 3 Amps
Wire: 22AWG with PVC Jacket
Number of contacts: 2
   
 Mini Hybrid Connector
SMC Water FlowSMC Air Flow Air Flow, 100 psig Inlet Pressure
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
Single Shut-Off Cv ~ 0.08 (1.15) max

Legend
Legend

2 list items
  • «
  • 1
  • »

Product

Bodies

MHQC17000 product photo

MHQC17000

Hybrid (Mini) Connector, Inline body, 4’ (1.2m) umbilical with 1/16” (3.2mm) ID tube, (2) 22 gauge wires

Inserts

MHQC42000 product photo

MHQC42000

Hybrid (Mini) Connector, Panel Mount insert, 1/16” (3.2mm) ID tube (2) 22 gauge wires, valved
2 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products