MC

MC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperatures or pressures, MC Series couplings feature one-hand operation for swift and easy connects and disconnects.

These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and PMC12 polypropylene couplings. Also available in NSF-listed versions.

 
Features Benefits

Brass material

Durable and able to withstand higher pressure and temperature

Compatible

MC mates with PMC and PMC12 Series couplings

High temperature capability Versions rated to 400°F (204°C )

Colder thumb latch

One-hand connection and disconnection

 
Pressure: Vacuum to 250 psi, 17.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Finish: Chrome
Tubing range: 1/8" to 1/4" ID, 3.2mm to 6.4mm ID
   
MC Water FlowMC Air Flow Air Flow, 100 psig Inlet Pressure
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through Cv ~ 0.51 (7.35) max
single shut-off Cv ~ 0.26 (3.75) max
double shut-off Cv ~ 0.24 (3.46) max

 

Legend
Legend

Product

Bodies

MC1002 product photo

MC1002

MC1002
1/8 NPT Non-Valved Coupling Body
Product ID: MC1002
MC1002BSPT product photo

MC1002BSPT

MC1002BSPT
1/8 BSPT Non-Valved Coupling Body
Product ID: MC1002BSPT
MC1004 product photo

MC1004

MC1004
1/4 NPT Non-Valved Coupling Body
Product ID: MC1004
MC12025 product photo

MC12025

MC12025
5/32 PTF Non-Valved Panel Mount Coupling Body
Product ID: MC12025
MC1204 product photo

MC1204

MC1204
1/4 PTF Non-Valved Panel Mount Coupling Body
Product ID: MC1204
MC1304 product photo

MC1304

MC1304
1/4 PTF Non-Valved In-Line Coupling Body
Product ID: MC1304
MC1502 product photo

MC1502

MC1502
1/8 NPT Non-Valved Panel Mount Coupling Body
Product ID: MC1502
MC1602 product photo

MC1602

MC1602
1/8 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: MC1602
MC1603 product photo

MC1603

MC1603
3/16 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: MC1603
MC1604 product photo

MC1604

MC1604
1/4 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: MC1604
MC1702 product photo

MC1702

MC1702
1/8 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MC1702

Inserts

DSM2202 product photo

DSM2202

DSM2202
1/8 Hose Barb Non-Valved Nu-Seal Coupling Insert
Product ID: DSM2202

Recently Viewed

View all recently visited products