IdentiQuik Couplings

RFID-based IdentiQuik® couplings redefine what’s possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

CPC’s plastic quick disconnect couplings cover a wide range of general purpose applications. Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture. Available with CPC’s iNS4, iPLC12, iSMC and iUDC product series.

FeaturesBenefits
Data exchange using RFID (Radio Frequency Identification)Fluid tracking, brand protection and prolonged equipment life
Smart couplingsPrevent misconnections
“CPC Click”Audible confirmation of connection
Available in CPC’s PLC12, NS4, SMC, UDC Series CouplingsWide range of materials and flow sizes for your protected connection

 

RF Communication Range: 0.50" - 1"
Interface: RS232 & USB

 

Operating Voltage:

            RS-232: 8-24V

            USB: 5V

 

Power Consumption: 1.2W maximum

 

RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable

 

Temperature: 32oF to 150oF (0oC to 65oC)

 
 
 
picCv ~ 0.19 (2.74) max
picCv ~ 0.08 (1.15) max

Legend

22 list items

Product

Inserts

INS4DT2200400 product photo

INS4DT2200400

INS4DT2200400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: INS4DT2200400
INS4DT2200600 product photo

INS4DT2200600

INS4DT2200600
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: INS4DT2200600
IPLCDT2200400 product photo

IPLCDT2200400

IPLCDT2200400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: IPLCDT2200400
IPLCDT2200600 product photo

IPLCDT2200600

IPLCDT2200600
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: IPLCDT2200600

Other

INS4DR1700201 product photo

INS4DR1700201

INS4DR1700201
1/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Product ID: INS4DR1700201
INS4DR1700400 product photo

INS4DR1700400

INS4DR1700400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
Product ID: INS4DR1700400
INS4DR1700401 product photo

INS4DR1700401

INS4DR1700401
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Product ID: INS4DR1700401
INS4DR1700601 product photo

INS4DR1700601

INS4DR1700601
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Product ID: INS4DR1700601
IPLCDR1700400 product photo

IPLCDR1700400

IPLCDR1700400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
Product ID: IPLCDR1700400
IUDCDR1600400 product photo

IUDCDR1600400

IUDCDR1600400
1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232
Product ID: IUDCDR1600400
IUDCDR1600401 product photo

IUDCDR1600401

IUDCDR1600401
1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB
Product ID: IUDCDR1600401
IUDCDR1700400 product photo

IUDCDR1700400

IUDCDR1700400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
Product ID: IUDCDR1700400
22 list items

Recently Viewed

View all recently visited products