Material

    Termination Size

      Valved?

        Seal Options

          Mounting Options

            Spring in FlowPath?

              RFID Enabled

                IVD

                Bridging the lab and the real world. When you’re designing equipment for analytical testing in the lab, your customers don’t have the time or resources to deal with extra variables like fluid spills or safety concerns. They need easy to use equipment—with a small footprint—that will increase their throughput. That’s why engineers count on CPC to deliver quick connects and disconnects in a variety of materials to improve the safety and simplicity of handling reagents and buffer solutions. They make equipment installation and service faster—allowing lab technicians the flexibility and efficiency to create ideal testing conditions—while preventing misprocessing through integrated technologies like RFID functionality.

                Fluidics Design Solutions
                Bottle Caps and Consumables
                Advanced System Solutions
                • BQ45GL1

                  BQ45GL

                  Read More
                  Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.
                • FitQuikConnectorsFittings2

                  FitQuik Connectors & Fittings

                  Read More
                  Precision molded fittings and connectors for leak-free connections.
                • HybridConnector2

                  Hybrid Connector

                  Read More
                  Allows designers to confidently specify a single connector for both fluids and electronics.
                • MC4

                  MC

                  Read More
                  Chrome-plated brass couplings built tough and made to last in the most demanding applications.
                • NS14

                  NS1

                  Read More
                  The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
                • NS2124

                  NS212

                  Read More
                  An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
                • PLC5

                  PLC

                  Read More
                  1/4" flow coupling offers the widest selection of sizes and configurations.
                • PLC125

                  PLC12

                  Read More
                  Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
                • PMC1

                  PMC

                  Read More
                  1/8" flow and used in a wide variety of general purpose applications.
                • PMC124

                  PMC12

                  Read More
                  Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
                • PunctureSeal2

                  Puncture Seal

                  Read More
                  Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.
                • Sixtube3

                  Sixtube

                  Read More
                  Provides one easy-to-use quick disconnect for up to six separate fluid lines.
                • SMC5

                  SMC

                  Read More
                  SMC couplings offer great value in a small plastic connector.
                • Tentube3

                  Tentube

                  Read More
                  Provides one easy-to-use quick disconnect for up to ten separate fluid lines.
                • EFC125

                  EFC12

                  Read More
                  Features a high efficiency valve design that provides a greater flow capability than any other coupling its size.
                • MiniHybridConnector1

                  Hybrid (Mini) Connector

                  Read More
                  Provides a compact, single connection point for both air couplings and electrical lines.
                • HFC125

                  HFC12

                  Read More
                  Flow comparable to many 1/2" flow couplings in a 3/8" body size.
                • IdentiQuikSmartCouplings10

                  IdentiQuik Couplings

                  Read More
                  RFID technology helps to control, protect and streamline your valuable fluid.