APC

1/4" flow APC Series couplings feature a plastic thumb latch, fewer moving parts and a smooth contoured design to deliver ease-of-use and excellent flow in a compact size. The patented APC Series has been expanded to include couplings with valves and thumb latch shrouds. A more rugged design on some models adds durability to increase the APC’s application range.

APC couplings are also available in NSF-listed versions.
Features Benefits
Plastic thumb latch No exposed metal parts
Shrouded thumb latch Protects against accidental disconnects
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with most EFC couplings
Pressure:

Vacuum to 120 psi, 8.3 bar

Temperature:

-40°F to 180°F continuous, -40°C to 82°C continuous

Materials:
Main components and valves:

Acetal

Thumb Latch: Acetal
Valve spring: 316 stainless steel
O-rings: Buna-N
Color:

Natural white with charcoal or light gray latch

Tubing range:

1/4" - 3/8", 6.4mm to 9.5mm

     
SMC Air Flow, 100 psig Inlet Pressure      SMC Water Flow
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
straight-through Cv ~ 1.28 (18.44) max
single shut-off Cv ~ 0.80 (11.53) max
double shut-off Cv ~ 0.70 (10.09) max

Legend

Legend

Product

Bodies

APC16006 product photo

APC16006

3/8 Hose Barb Non-Valved Panel Mount Coupling Body
APC13004SH product photo

APC13004SH

1/4 In-Line Coupling Body with Shroud
APCD16006 product photo

APCD16006

3/8 Hose Barb Valved Panel Mount Coupling Body
APCD10004 product photo

APCD10004

1/4 NPT Valved Coupling Body
APCD10004BSPT product photo

APCD10004BSPT

1/4 BSPT Valved Coupling Body
APCD130M10SH product photo

APCD130M10SH

10mm PTF In-Line Coupling Body with Shroud
APC130M8SH product photo

APC130M8SH

8mm PTF Coupling Body
APCD10006 product photo

APCD10006

3/8 NPT Valved Coupling Body
APC17004SH product photo

APC17004SH

1/4 Hose Barb In-Line Non-Valved Body with Shroud
APC10006 product photo

APC10006

3/8 NPT Non-Valved Coupling Body
APC13006SH product photo

APC13006SH

3/8 In-Line Coupling Body with Shroud
APC10004 product photo

APC10004

1/4 NPT Non-Valved Coupling Body

Recently Viewed

View All