Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

HQC42000

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Black
Pressure Range:
Vacuum to 15 psi, 1.0 bar
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
40°F - 100°F (4°C - 38°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Other
Bag Qty:
1

Mating Parts

Recently Viewed

View all recently visited products