Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

HFCD17639MHC

copy to clipboard click to copy Copied to clipboard!

3/8" Hose Barb Valved Body Alloy C-276

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Vacuum to 75 psi, 5.17 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
34°F - 104°F (1°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Spring:
ALLOY C-276
Valve Option:
Valved
Body Type:
Body
Weight:
.001 Each
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products