HFCD17439MHC
1/4" Hose Barb Valved Body Alloy C-276
- Material:
- Polysulfone, USP Class VI, ADCF
- Material Finish:
- Natural
- Pressure Range:
- Vacuum to 75 psi, 5.17 bar
- Color:
- Amber tint
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- 34°F - 104°F (1°C - 40°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Spring:
- ALLOY C-276
- Valve Option:
- Valved
- Body Type:
- Body
- Weight:
- .001 Each
- Bag Qty:
- 10