Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

HFCD22439M

1/4 Hose Barb Valved In-Line Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Weight:
.024 Each
Bag Qty:
10

Replacement Parts

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products