Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

83600

3/8 NPT Non-Valved Coupling Insert (HFC24635 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone
Material Finish:
Almond
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Gray
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPR
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
10

Additional Items

Recently Viewed

View all recently visited products