Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    HFCD24635BSPT

    copy to clipboard click to copy Copied to clipboard!

    3/8 BSPT Valved Coupling Insert

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Polysulfone
    Material Finish:
    Molded Black
    Pressure Range:
    Vacuum to 125 psi, 8.6 bar
    Color:
    White
    Mounting Option:
    Thread
    Temperature Range:
    -40°F - 280°F (-40°C - 138°C)
    Seal Options:
    EPDM
    Valve Spring:
    316 Stainless Steel
    Valve Options:
    Valved
    Body Type:
    Insert
    Bag Qty:
    10

    Replacement Parts

    731603

    AS568-016 EPDM O-Ring (HFC-all, FFC)

    731600

    ID.614 CS.070 Buna-N O-Ring (HFC -all, FFC)

    694300

    Panel Nut (HFC)

    731604

    ID.614 CS.070 FKM (Viton®) O-Ring (HFC-all, FFC)
    View all replacement parts

    Mating Parts

    HFCD241235BSPT

    3/4 BSPT Valved Coupling Insert

    HFC261235BSPP

    3/4 BSPP Non-Valved Coupling Insert

    HFC23835

    1/2 Hose Barb Non-Valved Elbow Coupling Insert

    HFC221035

    5/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC24635

    3/8 NPT Non-Valved Coupling Insert

    HFC24835

    1/2 NPT Non-Valved Coupling Insert

    HFCD241235

    3/4 NPT Valved Coupling Insert

    HFCD24635

    3/8 NPT Valved Coupling Insert

    HFC241235GHT

    3/4 GHT Non-Valved Coupling Insert

    HFCD24835BSPT

    1/2 BSPT Valved Coupling Insert

    HFC261235GHT

    3/4 GHT Non-Valved Coupling Insert

    HFCD241235GHT

    3/4 GHT Valved Coupling Insert

    HFC221235

    3/4 Hose Barb Non-Valved In-Line Coupling Insert

    HFCD261235BSPP

    3/4 BSPP FE Valved Coupling Insert

    HFC24635BSPT

    3/8 BSPT Non-Valved Coupling Insert

    HFC22635

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFCD22835

    1/2 Hose Barb Valved In-Line Coupling Insert

    HFCD221235

    3/4 Hose Barb Valved In-Line Coupling Insert

    HFCD23635

    3/8 Hose Barb Valved Elbow Coupling Insert

    HFCD22635

    3/8 Hose Barb Valved In-Line Coupling Insert

    HFCD24835

    1/2 NPT Valved Coupling Insert

    HFCD261235GHT

    3/4 GHT Valved Coupling Insert

    HFCD23835

    1/2 Hose Barb Valved Elbow Coupling Insert

    HFCD221035

    5/8 Hose Barb Valved In-Line Coupling Insert

    HFC22835

    1/2 Hose Barb Non-Valved In-Line Coupling Insert

    HFC23635

    3/8 Hose Barb Non-Valved Elbow Coupling Insert

    HFC241235

    3/4 NPT Non-Valved Coupling Insert
    View all mating parts

    Additional Items

    HFC312

    HFC Cap

    HFC312L

    HFC Tethered Cap
    View all additional parts

    Recently Viewed

    HFCD24635BSPT

    3/8 BSPT Valved Coupling Insert
    Back to Top