Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

HFCD101257BSPT

3/4 BSPT Valved Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
UV Polysulfone
Material Finish:
Molded Black
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Black
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Weight:
.0595 Ounce
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products