HFC261235BSPP
3/4 BSPP Non-Valved Coupling Insert
- Material:
- Polysulfone
- Material Finish:
- Molded White
- Pressure Range:
- Vacuum to 125 psi, 8.6 bar
- Color:
- White
- Mounting Option:
- Thread
- Temperature Range:
- -40°F - 280°F (-40°C - 138°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 10