Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

HFC22857

1/2 Hose Barb Non-Valved In-Line Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
UV Polysulfone
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved
CPCBodyType:
Insert

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products