Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    HFC22835

    copy to clipboard click to copy Copied to clipboard!

    1/2 Hose Barb Non-Valved In-Line Coupling Insert

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    This product is available in Singles up to 3.
    Material:
    Polysulfone
    Material Finish:
    Molded Black
    Pressure Range:
    Vacuum to 125 psi, 8.6 bar
    Color:
    White
    Mounting Option:
    Free Floating
    Temperature Range:
    -40°F - 280°F (-40°C - 138°C)
    Seal Options:
    EPDM
    Valve Spring:
    316 Stainless Steel
    Valve Options:
    Non-Valved
    Body Type:
    Insert
    Bag Qty:
    10

    Replacement Parts

    694300

    Panel Nut (HFC)

    731603

    AS568-016 EPDM O-Ring (HFC-all, FFC)
    View all replacement parts

    Mating Parts

    HFC17835

    1/2 Hose Barb Non-Valved In-Line Coupling Body

    HFC191235BSPP

    3/4 BSPP Non-Valved Coupling Body

    HFCD161235

    3/4 Hose Barb Valved Panel Mount Coupling Body

    HFC101235BSPT

    3/4 BSPT Non-Valved Coupling Body

    HFC101235GHT

    3/4 GHT Non-Valved Coupling Body

    HFC10635

    3/8 NPT Non-Valved Coupling Body

    HFC191235GHT

    3/4 GHT Non-Valved Coupling Body

    HFCD171235

    3/4 Hose Barb Valved In-Line Coupling Body

    HFCD16835

    1/2 Hose Barb Valved Panel Mount Coupling Body

    HFC171035

    5/8 Hose Barb Non-Valved In-Line Coupling Body

    HFCD17835

    1/2 Hose Barb Valved In-Line Coupling Body

    HFC17635

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    HFCD17635

    3/8 Hose Barb Valved In-Line Coupling Body

    HFCD10835

    1/2 NPT Valved Coupling Body

    HFCD171035

    5/8 Hose Barb Valved In-Line Coupling Body

    HFCD161035

    5/8 Hose Barb Valved Panel Mount Coupling Body

    HFC171235

    3/4 Hose Barb Non-Valved In-Line Coupling Body

    HFCD10635BSPT

    3/8 BSPT Valved Coupling Body

    HFC16635

    3/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC10835

    1/2 NPT Non-Valved Coupling Body

    HFCD10835BSPT

    1/2 BSPT Valved Coupling Body

    HFC16835

    1/2 Hose Barb Non-Valved Panel Mount Coupling Body

    HFCD16635

    3/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD191235GHT

    3/4 GHT Valved Coupling Body

    HFC101235

    3/4 NPT Non-Valved Coupling Body

    HFC10835BSPT

    1/2 BSPT Non-Valved Coupling Body

    HFCD101235

    3/4 NPT Valved Coupling Body

    HFCD10635

    3/8 NPT Valved Coupling Body

    HFCD191235BSPP

    3/4 BSPP Valved Coupling Body

    HFCD101235GHT

    3/4 GHT Valved Coupling Body

    HFC161035

    5/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC161235

    3/4 Hose Barb Non-Valved Panel Mount Coupling Body

    HFCD101235BSPT

    3/4 BSPT Valved Coupling Body
    View all mating parts

    Additional Items

    HFC312L

    HFC Tethered Cap

    HFC312

    HFC Cap
    View all additional parts

    Recently Viewed

    HFC22835

    1/2 Hose Barb Non-Valved In-Line Coupling Insert
    Back to Top