Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

HFC161235

3/4 Hose Barb Non-Valved Panel Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved
CPCBodyType:
Body

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products