Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

63800

3/8 Hose Barb Non-Valved Panel Mount Coupling Body (HFC16612 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Panel Mount
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
FDA EPDM
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
10

Additional Items

Recently Viewed

View all recently visited products