Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

63300

3/8 NPT Valved Coupling Body (HFCD10612 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Thread
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPR
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Weight:
.041 Ounce
Bag Qty:
10

Recently Viewed

View all recently visited products