Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

61900

3/4 Hose Barb Valved In-Line Coupling Body (HFCD171212 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPR
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
10

Additional Items

Recently Viewed

View all recently visited products