61800
3/4 NPT Valved Coupling Body (HFCD101212 NSF)
- Material:
- Polypropylene
- Material Finish:
- Molded Grey
- Mounting Option:
- Thread
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Seal Options:
- EPR
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Bag Qty:
- 10