HFCD231212
3/4 Hose Barb Valved Elbow Coupling Insert
- Material:
- Polypropylene
- Material Finish:
- Molded Grey
- Pressure Range:
- Vacuum to 60 psi, 4.2 bar
- Color:
- Gray
- Mounting Option:
- Free Floating
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Bag Qty:
- 10