Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

HFC42612

3/8" Hose Barb Non-Valved Panel Mount Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Grey
Pressure Range:
Vacuum to 60 psi, 4.2 bar
Mounting Option:
Panel Mount
Sterilization:
Gamma sterilizable
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products