Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

HFC221212

3/4 Hose Barb Non-Valved In-Line Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 60 psi, 4.2 bar
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved
CPCBodyType:
Insert

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products