2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
Actual Part Not Shown

IUDCDR1700801

1/2 Hose Barb Valved In-Line IdentiQuik Coupling Reader, USB
Add to Quote Request
Material:
Polypropylene
Material Finish:
Dark Grey
Color:
Dark Grey
Mounting Option:
Free Floating
Temperature Range:
32°F - 150°F (0°C - 66°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All