2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

99200

3/4 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
FDA Silicone
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All