Material

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Seal Options

              SnapQuik

              SnapQuik® is a breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile. Featuring a unique internal latching mechanism that creates a smooth, streamlined exterior that is easy to clean and use. The user-friendly break away design of SnapQuik prevents misconnections with luers, protects equipment and ensures patient safety.



              Features Benefits
              Break away latch mechanism Intuitive, rapid disconnection
              Internal latch design Streamlined exterior is easy to clean
              Audible click at connection Assures reliable connection is made
              Does not mate to luer fittings Improved patient safety
              Pressure: Vacuum to 15 psi, 1.03 bar
              Temperature: 32° to 122° F (0° to 50° C)
              Materials:
              Main component: Acetal
              O-ring:

              Buna-N

              Tubing sizes:

              3/32” and 1/8" ID

              Colder's SnapQuik Water Flow  Colder's SnapQuik Air Flow  
                       
              WARNING: Pressure, temperature, chemicals, and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder’s products in their own application conditions.
              straight-through Cv ~0.10 max

              Legend
              Legend

              4 list items
              • «
              • 1
              • »

              Product

              Bodies

              BSQ1702 product photo

              BSQ1702

              1/8 Hose Barb Body
              BSQ17015 product photo

              BSQ17015

              3/32" Hose Barb Body

              Inserts

              BSQ2202 product photo

              BSQ2202

              1/8 Hose Barb Insert
              BSQ22015 product photo

              BSQ22015

              3mm Hose Barb Insert
              4 list items
              • «
              • 1
              • »

              Recently Viewed

              View All