Material

    Termination Size

      Termination Type

        Valved?

          Seal Options

            Mounting Options

              Sterilization

                SMC

                SMC Series couplings are twist-to-connect couplings that provide a reliable and more secure alternative to luer-type connections. The coupling design allows tubing to rotate freely when connected, preventing both kinked tubing and accidental disconnection during use.

                SMC Series couplings are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

                Product

                Bodies

                SMFPMD01BLK product photo

                SMFPMD01BLK

                1/16 Hose Barb Valved Panel Mount Coupling Body
                SMF10297 product photo

                SMF10297

                1/8 Hose Barb Non-Valved In-Line Disposable Coupling Body
                SMFD01MBLK product photo

                SMFD01MBLK

                1/16 Hose Barb Valved In-Line Coupling Body
                SMPT0212 product photo

                SMPT0212

                1/8 NPT Non-Valved Coupling Body
                SMF01MBLK product photo

                SMF01MBLK

                1/16 Hose Barb Non-Valved In-Line Coupling Body
                SMFPMDM3BLK product photo

                SMFPMDM3BLK

                3mm Hose Barb Valved Panel Mount Coupling Body
                SMFPM0112 product photo

                SMFPM0112

                1/16 Hose Barb Non-Valved Panel Mount Coupling Body
                SMFPM02 product photo

                SMFPM02

                1/8 Hose Barb Non-Valved Panel Mount Coupling Body
                SMF0212 product photo

                SMF0212

                1/8 Hose Barb Non-Valved In-Line Coupling Body
                SMPTD02 product photo

                SMPTD02

                1/8 NPT Valved Coupling Body
                SMFD01 product photo

                SMFD01

                1/16 Hose Barb Valved In-Line Coupling Body
                SMFPM0212 product photo

                SMFPM0212

                1/8 Hose Barb Non-Valved Panel Mount Coupling Body

                Recently Viewed

                View All