2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

RPLQ4D10006BLU

3/8 NPT Rack and Panel Valved Liquid Cooling Coupling Body, Cool Blue
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Chrome with cool blue
Mounting Option:
Thread
Temperature Range:
0°F - 240°F (-17°C - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved

Recently Viewed

View All