PMC

PMC Series couplings have a 1/8" flow are used in a wide variety of general-purpose applications. Featuring the CPC thumb latch, the PMC is easier to use than ball-and-sleeve connector designs. One-hand connection and disconnection and integral terminations make the PMC the choice for ease of use and manufacture.



These couplings offer the flexibility of multiple configurations and terminations and mate with both MC metal and PMC12 polypropylene couplings. NSF-listed versions are available.
Features Benefits
Hose barb shroud Extra protection for the 1/16" hose barb
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with PMC12 and MC Series couplings
Clicks when connected Assurance of a reliable connection
Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials:
Main components and valves: Acetal
Thumb latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Natural white, others available
Tubing range: 1/16" to 1/4" ID, 1.6mm to 6.4mm ID
*NOTE: For 1/16" ID tubing, maximum tube OD is .150".
     
PMC Pressure RangeColder PMC Water Flow
Colder PMC Air Flow Air Flow, 100 psig Inlet Pressure
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
straight-through Cv ~0.51 (7.35) max
single shut-off Cv ~ 0.26 (3.75) max
double shut-off Cv ~ 0.24 (3.46) max

Legend
Legend

Product

Bodies

PMC1002 product photo

PMC1002

PMC1002
1/8 NPT Non-Valved Coupling Body
Product ID: PMC1002
PMC1002BSPT product photo

PMC1002BSPT

PMC1002BSPT
1/8 BSPT Non-Valved Coupling Body
Product ID: PMC1002BSPT
PMC1004 product photo

PMC1004

PMC1004
1/4 NPT Non-Valved Coupling Body
Product ID: PMC1004
PMC1004BSPT product photo

PMC1004BSPT

PMC1004BSPT
1/4 BSPT Non-Valved Coupling Body
Product ID: PMC1004BSPT
PMC12025 product photo

PMC12025

PMC12025
5/32 PTF Non-Valved Panel Mount Coupling Body
Product ID: PMC12025
PMC1204 product photo

PMC1204

PMC1204
1/4 PTF Non-Valved Panel Mount Coupling Body
Product ID: PMC1204
PMC12M42 product photo

PMC12M42

PMC12M42
4mm PTF Non-Valved Panel Mount Coupling Body
Product ID: PMC12M42
PMC13025 product photo

PMC13025

PMC13025
5/32 PTF Non-Valved In-Line Coupling Body
Product ID: PMC13025
PMC1304 product photo

PMC1304

PMC1304
1/4 PTF Non-Valved In-Line Coupling Body
Product ID: PMC1304
PMC13M42 product photo

PMC13M42

PMC13M42
4mm PTF Non-Valved In-Line Coupling Body
Product ID: PMC13M42
PMC1601 product photo

PMC1601

PMC1601
1/16 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: PMC1601

Inserts

DSM2202 product photo

DSM2202

DSM2202
1/8 Hose Barb Non-Valved Nu-Seal Coupling Insert
Product ID: DSM2202

Recently Viewed

View all recently visited products