Termination Size

    Valved?

      Seal Options

        Mounting Options

          PMC12

          PMC12 Series polypropylene couplings have a 1/8" flow are used in a wide variety of general-purpose applications. These quick disconnect couplings offer many of the same configuration options as acetal PMC couplings but the polypropylene material adds greater chemical resistance for more demanding applications. PMC12 couplings are also gamma sterilizable. Patented and patent pending. These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and LC metal couplings.
          Features Benefits Polypropylene material Chemically resistant and gamma sterilizable EPDM o-ring Greater chemical resistance Colder thumb latch One-hand connection and disconnection Integral terminations Fewer leak points, shorter assemblies, faster installations
          Pressure: Vacuum to 120 psi, 8.3 bar Temperature: -32°F to 160°F, 0°C to 71 °C Materials: Main components and valves: Polypropylene Thumb Latch: Stainless steel Valve spring: 316 stainless steel External springs and pin: Stainless steel O-rings: EPDM Color: Almond Tubing range: 1/16" to 1/4", 1.6mm to 6.4mm                    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide. Based on sealing performance after 72 hours of exposure to pressure and temperature.
          Cv ~ 0.44 (6.34) max Cv ~ 0.26 (3.75) max Cv ~ 0.24 (3.46) max Legend

          Product

          Bodies

          PMCD130412 product photo

          PMCD130412

          PMCD130412
          1/4 PTF Valved In-Line Coupling Body
          Product ID: PMCD130412
          PMC160212 product photo

          PMC160212

          PMC160212
          1/8 Hose Barb Non-Valved Panel Mount Coupling Body
          Product ID: PMC160212
          PMCD160212 product photo

          PMCD160212

          PMCD160212
          1/8 Hose Barb Valved Panel Mount Coupling Body
          Product ID: PMCD160212
          PMC100212 product photo

          PMC100212

          PMC100212
          1/8 NPT Non-Valved Coupling Body
          Product ID: PMC100212
          PMC100212BSPT product photo

          PMC100212BSPT

          PMC100212BSPT
          1/8 MBSPT Non-Valved Coupling Body
          Product ID: PMC100212BSPT
          PMC170412 product photo

          PMC170412

          PMC170412
          1/4 Hose Barb Non-Valved In-Line Coupling Body
          Product ID: PMC170412
          PMC130412 product photo

          PMC130412

          PMC130412
          1/4 PTF Non-Valved In-Line Coupling Body
          Product ID: PMC130412
          PMC100412BSPT product photo

          PMC100412BSPT

          PMC100412BSPT
          1/4 MBSPT Non-Valved Coupling Body
          Product ID: PMC100412BSPT
          PMC160112 product photo

          PMC160112

          PMC160112
          1/16 Hose Barb Non-Valved Panel Mount Coupling Body
          Product ID: PMC160112
          PMC120412 product photo

          PMC120412

          PMC120412
          1/4 PTF Non-Valved Panel Mount Coupling Body
          Product ID: PMC120412
          PMCD100412BSPT product photo

          PMCD100412BSPT

          PMCD100412BSPT
          1/4 MBSPT Valved Coupling Body
          Product ID: PMCD100412BSPT
          PMCD160112 product photo

          PMCD160112

          PMCD160112
          1/16 Hose Barb Valved Panel Mount Coupling Body
          Product ID: PMCD160112

          Recently Viewed

          View All