Material

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Seal Options

              Mounting Options

                PLC12

                CPC's plastic quick disconnect couplings cover a wide range of general purpose applications.  Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture.

                PLC12 series couplings are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

                Features Benefits

                Polypropylene material

                Chemically resistant and gamma sterilizable

                EPDM o-rings Greater chemical resistance
                Colder thumb latch One-hand connection and disconnection

                Integral terminations

                Fewer leak points, shorter assemblies, faster installations

                Pressure: Vacuum to 120 psi, 8.3 bar
                Temperature: 32°F to 160°F continuous, -0°C to 71°C continuous

                Materials:
                Main components and valves: Polypropylene
                Thumb latch: Stainless steel
                Valve spring: 316 stainless steel
                External springs and pin: Stainless steel
                O-rings: EPDM
                Color: Almond
                Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
                 
                PLC12 Pressure Range
                 

                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

                Based on sealing performance after 72 hours of exposure to pressure and temperature.


                 

                IdentiQuik Specifications

                RF Communication Range: Approximately 1”

                 

                Interface: RS232 & USB

                 

                Operating Voltage:

                            RS-232: 8-24V

                            USB: 5V

                 

                Power Consumption: 1.2W maximum

                 

                RFID Tag:

                ISO 15693, 13.56MHz, 112 bytes programmable

                 

                Temperature: 32oF to 150oF (0oC to 65oC)

                Material: Polypropylene
                Tubing Range: 1/4"to 3/8" (6.4mm to 9.5mm)
                Feature: Chemically resistant for corrosive applications
                straight-through Cv ~ 1.40 (20.17) max
                single shut-off Cv ~ 0.82 (11.82) max
                double shut-off Cv ~ 0.51 (7.35) max

                Legend
                Legend

                Product

                Bodies

                PLC1000412 product photo

                PLC1000412

                1/4 NPT Non-Valved Coupling Body
                PLCD1000412BSPT product photo

                PLCD1000412BSPT

                1/4 MBSPT Valved Coupling Body
                PLC1000612 product photo

                PLC1000612

                3/8 MNPT Non-Valved Coupling Body
                PLCD17040612 product photo

                PLCD17040612

                1/4 Softube Valved In-Line Coupling Body
                PLCD17060812 product photo

                PLCD17060812

                3/8 Softube Valved In-Line Coupling Body
                PLC1000612BSPT product photo

                PLC1000612BSPT

                3/8 MBSPT Non-Valved Coupling Body
                PLCD1000612 product photo

                PLCD1000612

                3/8 NPT Valved Coupling Body
                PLCD1600412 product photo

                PLCD1600412

                1/4 Hose Barb Valved Panel Mount Coupling Body
                PLCD1300612 product photo

                PLCD1300612

                3/8 PTF Valved In-Line Coupling Body
                PLCD1600612 product photo

                PLCD1600612

                3/8 Hose Barb Valved Panel Mount Coupling Body
                PLC1700612 product photo

                PLC1700612

                3/8 Hose Barb Non-Valved In-Line Coupling Body
                PLCD1200612 product photo

                PLCD1200612

                3/8 PTF Valved Panel Mount Coupling Body

                Recently Viewed

                View All