2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PLCD40004

1/4 PTF Valved Panel Mount Coupling Insert
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Different Order Unit

Recently Viewed

View All