Material

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Seal Options

              Mounting Options

                PLC

                The 1/4" flow PLC Series is proven worldwide in thousands of applications and offers the widest selection of sizes and configurations. PLC quick disconnect couplings are injection molded from acetal thermoplastic and are resistant to most mild chemical solutions.

                These couplings offer the flexibility of multiple configurations and terminations and mate with both LC metal and PLC12 polypropylene couplings. Also available in NSF-listed versions.
                Features Benefits
                Colder thumb latch One-hand connection and disconnection
                Integral terminations

                Fewer leak points, shorter assemblies, faster installations

                Clicks when connected Assurance of a reliable connection
                Compatible Mates with LC and PLC12 Series couplings

                 

                Pressure: Vacuum to 120 psi, 8.3 bar
                Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
                Materials:
                Main components and valves: Acetal
                Thumb latch: Stainless steel
                Valve spring: 316 stainless steel
                External springs and pin: Stainless steel
                O-rings: Buna-N
                Color: Natural white, others available
                Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
                JG® Tubing Specifications:
                Tube tolerances: 1/4" OD, +0.001/-0.004
                3/8" OD, +0.001/-0.004
                Tube Types
                (Plastic tube):
                Polyethylene, nylon, polyurethane
                For soft or thin wall tubing with JG terminations, tube supports are recommended
                (Metal tube): Brass, Copper and mild steel
                 
                Colder PLC Pressure RangePLC Water Flow
                PLC Air Flow Air Flow, 100 psig Inlet Pressure
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
                straight-through Cv ~ 1.40 (20.17) max
                single shut-off Cv ~ 0.82 (11.82) max
                Cv ~ 0.51 (7.35) max

                Legend
                Legend

                Product

                Bodies

                PLCD16004 product photo

                PLCD16004

                1/4 Hose Barb Valved Panel Mount Coupling Body
                PLC14006 product photo

                PLC14006

                3/8 JG Non-Valved In-Line Coupling Body
                PLCD10006 product photo

                PLCD10006

                3/8 NPT Valved Coupling Body
                PLC10006 product photo

                PLC10006

                3/8 NPT Non-Valved Coupling Body
                PLC130M10 product photo

                PLC130M10

                10mm PTF Non-Valved In-Line Coupling Body
                PLC12004 product photo

                PLC12004

                1/4 PTF Non-Valved Panel Mount Coupling Body
                PLCD120M8 product photo

                PLCD120M8

                8mm PTF Valved Panel Mount Coupling Body
                PLC16005 product photo

                PLC16005

                5/16 Hose Barb Non-Valved Panel Mount Coupling Body
                PLC13006 product photo

                PLC13006

                3/8 PTF Non-Valved In-Line Coupling Body
                PLC13004 product photo

                PLC13004

                1/4 PTF Non-Valved In-Line Coupling Body
                PLC120M8 product photo

                PLC120M8

                8mm PTF Non-Valved Panel Mount Coupling Body
                PLCD13004 product photo

                PLCD13004

                1/4 PTF Valved In-Line Coupling Body

                Recently Viewed

                View All