Material

    Termination Size

      Pressure Range

        Valved?

          Seal Options

            Mounting Options

              NSH

              NSH Series couplings are general purpose versions of our pressure-balanced, non-spill, ChemQuik® CQG couplings. Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance and exceptionally high flow capacity, allowing instant disconnects (and reconnects), even under pressure. Their non-spill design virtually eliminates spills, minimizes downtime and enhances operator safety in a very low cost package.
              Features Benefits

              Non-spill design

              Ultimate protection from chemicals and fumes

              Pressure-balanced design         Failsafe disconnect, even under pressure; easy to reconnect at high pressure
              Springless flow path design     Eliminates source of metallic contaminants

              Optional color coding    

              Helps prevent accidental misconnects

              Pressure: Vacuum to 120 psi, 8.3 bar
              Temperature: 32°F to 120°F / 0°C to 49 °C
              Flow Capacity: Cv~3.0 (see graph)
              Spillage: <0.10 cc/disconnect
              Inclusion:  0.03 cc/disconnect
              Materials:
              Main components and valves: Glass-filled polypropylene
              O-rings: EPDM
              Panel Mount seal: EPDM
              Optional seal materials: FKM
              Optional colors: Red or blue thumb latch and insert tip
              Springs (non-wetted): 316 Stainless steel
              Compression nut, gripper, ferrule: White polypropylene
              Lubricants: Krytox® PFPE (inert)
              Panel Mount Nut: HDPE
              Panel mount adapter: HDPE
              Tubing range: 3/8" to 3/4", 9.5mm to 19mm
              Compression Termination: Tubing specifications 3/8" OD or 1/2" OD
              +0.010/-0.000

               
              *Patent protected
                   
              NSH Pressure RangeNSH Water Flow
                   
              WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
              non-spill  

              Legend
              Legend

              21 list items

              Product

              Bodies

              NSHD17012 product photo

              NSHD17012

              3/4 Hose Barb Valved In-Line Coupling Body
              NSHD10012 product photo

              NSHD10012

              3/4 NPT Valved In-Line Coupling Body
              NSHD17008 product photo

              NSHD17008

              1/2 Hose Barb Valved In-Line Coupling Body
              NSHD10006BSPT product photo

              NSHD10006BSPT

              3/8 BSPT Valved In-Line Coupling Body
              NSHD13006 product photo

              NSHD13006

              3/8 JACO Valved In-Line Coupling Body
              NSHD17010 product photo

              NSHD17010

              5/8 Hose Barb Valved In-Line Coupling Body
              NSHD19006 product photo

              NSHD19006

              3/8 FNPT Valved In-Line Coupling Body
              NSHD13008 product photo

              NSHD13008

              1/2 JACO Valved In-Line Coupling Body
              NSHD17006 product photo

              NSHD17006

              3/8 Hose Barb Valved In-Line Coupling Body
              NSHD10008 product photo

              NSHD10008

              1/2 MNPT Valved In-Line Coupling Body

              Fittings, Valves and Accessories

              NSHPMKIT12 product photo

              NSHPMKIT12

              Panel Mount Kit for NSH (EPDM)

              Inserts

              NSHD22010 product photo

              NSHD22010

              5/8 Hose Barb Valved In-Line Coupling Insert
              21 list items

              Recently Viewed

              View All