Material

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Seal Options

              Mounting Options

                NS6

                NS6 Series couplings feature non-spill valves at a great price. Use the NS6 when even a few drops of spillage pose problems regarding safety, media cost or environmental regulations. These innovative couplings are lightweight, chemically resistant and easy to use. The non-spill design virtually eliminates spills, minimizes downtime and enhances operator safety. Soft touch overmold makes them comfortable in the hand and very attractive.
                Features Benefits
                Non-spill design Disconnect under pressure with no spills
                Color coding Instant visual differentiation of media lines
                Glass-filled polypropylene Durable and compatible with many
                chemicals
                Colder thumb latch One-hand connection and disconnection
                Pressure: Vacuum to 120 psi, 8.3 bar (see graph)
                Temperature: 32°F to 160°F / 0°C to 71°C (see graph)
                Flow Capacity: Cv~2.2 (see graph)
                Spillage: 0.03 cc/disconnect @ ~ 0 psi
                0.30 cc/disconnect @ ~ 120 psi
                Materials:
                Main components and valves: Glass-filled polypropylene
                Thumb latch: Glass-filled polypropylene
                Valve spring: 316 stainless steel
                External spring: 316 stainless steel
                O-rings: EPDM (FKM optional)
                Soft-touch overmold: TPV*
                Color: Gray with dark gray overmold standard
                (gray with red or blue overmold available)
                Lubricants: Krytox® PFPE (inert)
                Tubing Size: 3/8" and 1/2", 9.5mm to 12.7mm
                 
                *The overmold material is known as TPV (thermoplastic vulcanizate). This TPV is an alloy of polypropylene thermoplastic and fully vulcanized EPDM rubber. The material is typically resistant to water, acids and bases.
                     
                      NS6 Pressure RangeNS6 Water Flow
                     
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
                non-spill Cv ~ 2.2 (31.70) max

                Legend
                Legend

                13 list items

                Product

                Bodies

                NS6D17006 product photo

                NS6D17006

                3/8 Hose Barb Valved In-Line Coupling Body
                NS6D10008BSPT product photo

                NS6D10008BSPT

                1/2 BSPT Valved Coupling Body
                NS6D13008 product photo

                NS6D13008

                1/2 JACO Valved In-Line Coupling Body
                NS6D10008 product photo

                NS6D10008

                1/2 NPT Valved Coupling Body
                NS6D17008 product photo

                NS6D17008

                1/2 Hose Barb Valved In-Line Coupling Body

                Inserts

                NS6D22006 product photo

                NS6D22006

                3/8 Hose Barb Valved Coupling Insert
                NS6D40008 product photo

                NS6D40008

                1/2 JACO Valved Panel Mount Insert
                NS6D42006 product photo

                NS6D42006

                3/8 Hose Barb Valved Panel Mount Insert
                NS6D24008BSPT product photo

                NS6D24008BSPT

                1/2 BSPT Valved Coupling Insert
                NS6D20008 product photo

                NS6D20008

                1/2 JACO Valved Coupling Insert
                NS6D42008 product photo

                NS6D42008

                1/2 Hose Barb Valved Panel Mount Insert
                NS6D24008 product photo

                NS6D24008

                1/2 NPT Valved Insert
                13 list items

                Recently Viewed

                View All