Material

    Termination Size

      Termination Type

        Valved?

          Seal Options

            Mounting Options

              Multi-Mount

              Multi-Mount couplings provide one easy-to-use coupling for connecting from three to five lines at once. Multi-mount couplings are available in a wide variety of materials including acetal and chrome plated brass. Multi-mounts are keyed to prevent mismatched connections and can be configured with or without valves for maximum design flexibility.
              Features Benefits
              Three to five line connection Fast, efficient operation
              Separate flow paths Pressure and/or vacuum in one coupling
              Insert is keyed to body Ensures correct line orientation
              Separate flow paths Pressure and/or vacuum in one coupling
              Acetal or chrome-plated brass Maximize design flexibility
              Pressure (Minimum): Vacuum
              Maximum: Brass = 500 psi Acetal = 240 psi
                 no. of stations  no. of stations
              Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
              Materials:
              Mounting plate: Black anodized aluminum
              Main components: Acetal or chrome-plated brass
              Thumb latch: Stainless steel
              Valves: Acetal
              Valve spring: 316 stainless steel
              External springs and pin: Stainless steel
              O-ring: Buna-N
              Tubing range: 1/8" to 3/8" ID, 3.2mm to 9.5mm ID 5/32" to 3/8" OD, 4mm to 9.5 mm OD

              NOTE: To order in chrome-plated brass, eliminate the P at the beginning of the part number.

              straight-through Cv ~ 1.4 per line (20.17) max
              single shut-off Cv ~ 0.82 (11.82) max
              Cv ~ 0.51 (7.35) max

              Legend
              Legend

              Product

              Bodies

              PLM16005 product photo

              PLM16005

              5/16 Hose Barb Non-Valved Multi-Mount Coupling Body
              LM12004 product photo

              LM12004

              1/4 PTF Non-Valved Multi-Mount Coupling Body
              28000 product photo

              28000

              1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF)
              PLM16006 product photo

              PLM16006

              3/8 Hose Barb Non-Valved Multi-Mount Coupling Body
              PMMD1603 product photo

              PMMD1603

              3/16 Hose Barb Valved MM Coupling Body
              PMMD181032 product photo

              PMMD181032

              10-32 Female Thread Valved Multiple Mount Coupling Body
              PMM1204 product photo

              PMM1204

              1/4 PTF Non-Valved MM Coupling Body
              PMMD1204 product photo

              PMMD1204

              1/4 PTF Valved MM Coupling Body
              PLMD16006 product photo

              PLMD16006

              3/8 Hose Barb Valved Multi-Mount Coupling Body
              MM1604 product photo

              MM1604

              1/4 Hose Barb Non-Valved Multi-Mount Coupling Body
              PMMD1604 product photo

              PMMD1604

              1/4 Hose Barb Valved MM Coupling Body
              MM1602 product photo

              MM1602

              1/8 Hose Barb Non-Valved Multi-Mount Coupling Body

              Recently Viewed

              View All