MC

MC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperatures or pressures, MC Series couplings feature one-hand operation for swift and easy connects and disconnects.

These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and PMC12 polypropylene couplings. Also available in NSF-listed versions.

 
Features Benefits

Brass material

Durable and able to withstand higher pressure and temperature

Compatible

MC mates with PMC and PMC12 Series couplings

High temperature capability Versions rated to 400°F (204°C )

Colder thumb latch

One-hand connection and disconnection

 
Pressure: Vacuum to 250 psi, 17.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Finish: Chrome
Tubing range: 1/8" to 1/4" ID, 3.2mm to 6.4mm ID
   
MC Water FlowMC Air Flow Air Flow, 100 psig Inlet Pressure
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through Cv ~ 0.51 (7.35) max
single shut-off Cv ~ 0.26 (3.75) max
double shut-off Cv ~ 0.24 (3.46) max

 

Legend
Legend

Product

Bodies

MCD1703 product photo

MCD1703

MCD1703
3/16 Hose Barb Valved In-Line Coupling Body
Product ID: MCD1703
MCD1004 product photo

MCD1004

MCD1004
1/4 NPT Valved Coupling Body
Product ID: MCD1004
MCD1004BSPT product photo

MCD1004BSPT

MCD1004BSPT
1/4 BSPT Valved Coupling Body
Product ID: MCD1004BSPT
MC1002BSPT product photo

MC1002BSPT

MC1002BSPT
1/8 BSPT Non-Valved Coupling Body
Product ID: MC1002BSPT
MC1004BSPT product photo

MC1004BSPT

MC1004BSPT
1/4 BSPT Non-Valved Coupling Body
Product ID: MC1004BSPT
MCD1002BSPT product photo

MCD1002BSPT

MCD1002BSPT
1/8 BSPT Valved Coupling Body
Product ID: MCD1002BSPT
MC1603 product photo

MC1603

MC1603
3/16 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: MC1603
MCD1204 product photo

MCD1204

MCD1204
1/4 PTF Valved Panel Mount Coupling Body
Product ID: MCD1204
MC12025 product photo

MC12025

MC12025
5/32 PTF Non-Valved Panel Mount Coupling Body
Product ID: MC12025
MC1204 product photo

MC1204

MC1204
1/4 PTF Non-Valved Panel Mount Coupling Body
Product ID: MC1204
MCD181032 product photo

MCD181032

MCD181032
10-32 Valved Panel Mount Coupling Body
Product ID: MCD181032
MC1304 product photo

MC1304

MC1304
1/4 PTF Non-Valved In-Line Coupling Body
Product ID: MC1304

Recently Viewed

View All