Everis LQ6

The Everis™ LQ6 Series fittings feature 3/8” flow for liquid cooling of electronics applications. Everis LQ6 connectors offer a high-flow capacity to optimize system performance. They provide ultra-reliable, dripless connections and disconnections to protect valuable equipment. Everis LQ6 fittings use patent pending valve technology that eliminates drips and are designed for long-term use. FKM and EPDM seals are standard options for compatibility with dielectric or glycol/water coolants. For other material and termination options see your regional CPC sales representative.

LQ4 and Everis LQ6 Highlights
Features Benefits

Non-spill design

Disconnectunderpressure with no spills

Redundant sealing when connected

Extra protection from leaks

Color-coding Instant visual difference in cooling lines

No seal friction in connected state

Ultra-reliable protection from drips at disconnect even after long periods in connected state

Ruggedness

Able to withstand long-term, repeated use

Rotation allows movement

Eliminates tube kinking

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 0°F to 240°F (-17°C to 115°C)

Maximum Flow at Disconnect
4.0 gal/min, 15.1 L/min

Materials:
Main housing components: Chrome-plated brass
Valves and thumb latch: Polysulfone
Valve spring (wetted): 302 stainless steel
External spring: 302 stainless steel
Seals: EPDM

Color:
Chrome with Cool Blue or Chrome with Warm Red

Tubing Sizes:
3/8" to 1/2" ID, 9.5mm to 12.7mm ID

Lubricants:
Krytox® PFPE

Spillage:

<0.05 cc per disconnect rated at 0 psi

<0.125 cc per disconnect rated at 120 psi

Inclusion:

<0.42 cc per connect
Everis LQ6 Force to connectEveris LQ6-Water-Flow-0-2
Everis LQ6 water flow 0-20GPM
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spill Cv ~ 2.2 (33.2) max

Legend
Legend

Product

Bodies

LQ6D10006BLU product photo

LQ6D10006BLU

Everis 3/8" NPT Valved In-Line Liquid Cooling Body, Cool Blue
LQ6D10006RED product photo

LQ6D10006RED

Everis 3/8" NPT Valved In-Line Liquid Cooling Body, Warm Red
LQ6D13008BLU product photo

LQ6D13008BLU

Everis 3/8" PTF Valved In-Line Liquid Cooling Body, Cool Blue
LQ6D13008RED product photo

LQ6D13008RED

Everis 3/8" PTF Valved In-Line Liquid Cooling Body, Warm Red
LQ6D17006BLU product photo

LQ6D17006BLU

Everis 3/8" Hose Barb Valved In-Line Liquid Cooling Body, Cool Blue
LQ6D17006LBLU product photo

LQ6D17006LBLU

Everis 3/8" Locking Hose Barb Valved In-Line Body, Cool Blue
LQ6D17006LRED product photo

LQ6D17006LRED

Everis 3/8" Locking Hose Barb Valved In-Line Body, Warm Red
LQ6D17006RED product photo

LQ6D17006RED

Everis 3/8" Hose Barb Valved In-Line Liquid Cooling Body, Warm Red
LQ6D17008BLU product photo

LQ6D17008BLU

Everis 1/2" Hose Barb Valved In-Line Liquid Cool Body, Cool Blue
LQ6D17008LBLU product photo

LQ6D17008LBLU

Everis 1/2" Locking Hose Barb Valved In-Line Body, Cool Blue
LQ6D17008LRED product photo

LQ6D17008LRED

Everis 1/2" Locking Hose Barb Valved In-Line Body, Warm Red
LQ6D17008RED product photo

LQ6D17008RED

Everis 1/2" Hose Barb Valved In-Line Liquid Cool Body, Warm Red

Recently Viewed

View all recently visited products