LQ4

The LQ4 Series quick disconnects with ¼” flow offer a relative high-flow capacity to optimize system performance while providing ultra-reliable, dripless connections and disconnections to protect valuable electronics. LQ4 fittings are designed for long-term use and feature patent pending valve technology that eliminates drips. EPDM and FKM seals are standard options for compatibility with glycol/water or dielectric coolants. For other material and termination options see your regional CPC sales representative.

LQ4 and LQ6 Highlights
FeaturesBenefits

Non-spill design

Disconnect under pressure with no spills

Redundant multi-lobed seals

Extra protection from leaks over an extended period of time

High flow capacity with low pressure dropEfficient, cost-effective cooling system
EPDM or FKM sealsOptions support common coolants used in liquid cooling applications (i.e. glycol/water, mineral oil, synthetic oils, ElectroCool®)
Ergonomic body and latch designSimple, intuitive one-handed operation of latch. Audible click signals secure connection
Color codingInstant visual identification of cooling lines
Low profileMeets size requirements for space-constrained electronics

Barbed and threaded terminations

Compatibility with various tubing options including reinforced tubing

Pressure:Vacuum to 120 psi, 8.3 bar
Temperature:0°F to 240°F (-17°C to 115°C)

Maximum Flow at Disconnect
3.0 gal/min, 11.3 L/min

Materials:
Main housing components:Chrome-plated brass
Valves and thumb latch:Polysulfone
Valve spring (wetted):Stainless steel
External spring:Stainless steel
Seals:EPDM (FKM optional)
Operating Temperature Range:0°F to 240°F (-17°C to 115°C)
Shipping / Storage Temperature Range:-40°F to 240°F (-40°C to 115°C)
 
RoHS and REACH compliant

Color:
Chrome with Cool Blue or Chrome with Warm Red

Tubing Sizes:
1/4" to 3/8" ID, 6.4mm to 9.5mm ID

Lubricants:
Krytox® PFPE

Spillage:

<0.025 cc per disconnect rated at 0 psi

<0.055 cc per disconnect rated at 120 psi

Inclusion:

<0.025 cc per connect
LQ4 Force to connectLQ4-Water-Flow-0-2
LQ4 water flow 0-20GPM
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spillCv ~ 1.3 max

Legend
Legend

Product

Bodies

LQ4D17004LRED product photo

LQ4D17004LRED

LQ4D17004LRED
1/4" Locking Hose Barb Valved In-Line Body, Warm Red
Product ID: LQ4D17004LRED
LQ4D30006BLU product photo

LQ4D30006BLU

LQ4D30006BLU
3/8 SAE Valved Liquid Cooling Coupling Body, Cool Blue
Product ID: LQ4D30006BLU
LQ4D17006LBLU product photo

LQ4D17006LBLU

LQ4D17006LBLU
3/8" Locking Hose Barb Valved In-Line Body, Cool Blue
Product ID: LQ4D17006LBLU
LQ4D17006RED product photo

LQ4D17006RED

LQ4D17006RED
3/8 Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
Product ID: LQ4D17006RED
LQ4D31006RED product photo

LQ4D31006RED

LQ4D31006RED
3/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
Product ID: LQ4D31006RED
LQ4D10006BLU product photo

LQ4D10006BLU

LQ4D10006BLU
3/8 NPT Valved Liquid Cooling Coupling Body, Cool Blue
Product ID: LQ4D10006BLU
LQ4D31004RED product photo

LQ4D31004RED

LQ4D31004RED
1/4" G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
Product ID: LQ4D31004RED
LQ4D30004RED product photo

LQ4D30004RED

LQ4D30004RED
1/4 SAE Valved Liquid Cooling Coupling Body, Warm Red
Product ID: LQ4D30004RED
LQ4D10006RED product photo

LQ4D10006RED

LQ4D10006RED
3/8 NPT Valved Liquid Cooling Coupling Body, Warm Red
Product ID: LQ4D10006RED
LQ4D10004BLU product photo

LQ4D10004BLU

LQ4D10004BLU
1/4 NPT Valved Liquid Cooling Coupling Body, Cool Blue
Product ID: LQ4D10004BLU
LQ4D17004RED product photo

LQ4D17004RED

LQ4D17004RED
1/4 Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
Product ID: LQ4D17004RED
LQ4D31004BLU product photo

LQ4D31004BLU

LQ4D31004BLU
1/4" G-Thread/BSPP Valved In-line Liquid Cooling Body, Cool Blue
Product ID: LQ4D31004BLU

Recently Viewed

View All