Material

    Termination Size

      Termination Type

        Pressure Range

          Valved Options

            Seal Options

              Mounting Options

                RFID Enabled

                  LQ2

                  LQ2 Series provides ultra-reliable, dripless connections and disconnections that protect valuable electronics. Designed specifically for liquid cooling applications, the LQ2 offers a high-flow capacity to optimize liquid cooling system performance. LQ2 uses CPC developed valve technology that eliminates drips and is able to withstand long-term use.

                  Feature Benefit
                  Color-coded thumb latch Simple, intuitive one-handed operation with visual difference in cooling lines
                  High flow capacity Cost-effective fluid handling system
                  Redundant multilobed seals Protection against leakage and ability to withstand extended periods of connection
                  Locking hose barb Quality connection with reinforced tubing used in liquid cooling applications
                  Pressure: Vacuum to 200 psi, 13.8 bar
                  Temperature: 0°F to 240°F (-17°C to 115°C)

                  Maximum Flow at Disconnect:
                  1.00 gal/min at 0 – 100 psi
                  0.25 gal/min at 101 – 200 psi
                  Materials:
                  Main housing components: Chrome-plated brass
                  Valves and thumb latch: Polysulfone
                  Valve spring (wetted): Stainless steel
                  External spring: Stainless steel
                  Seals: EPDM

                  Color:
                  Chrome with Cool Blue or Warm Red

                  Tubing Sizes:
                  1/4 ID (6.4mm ID)

                  Lubricants:
                  Krytox® PFPE

                  Spillage:

                  <0.015 cc per disconnect at 0 psi
                  <0.063 cc per disconnect at 200 psi

                  Inclusion:
                  <0.063 cc per connect
                  LQ2 Force to connectLQ2-Water-Flow-0-2
                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                  non-spill Cv ~ 0.37 max

                  Legend
                  Legend

                  14 list items

                  Product

                  Bodies

                  LQ2D3004RED product photo

                  LQ2D3004RED

                  LQ2D3004RED
                  1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
                  Product ID: LQ2D3004RED
                  LQ2D3004BLU product photo

                  LQ2D3004BLU

                  LQ2D3004BLU
                  1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue
                  Product ID: LQ2D3004BLU
                  LQ2D1704LBLU product photo

                  LQ2D1704LBLU

                  LQ2D1704LBLU
                  1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
                  Product ID: LQ2D1704LBLU
                  LQ2D3102RED product photo

                  LQ2D3102RED

                  LQ2D3102RED
                  1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
                  Product ID: LQ2D3102RED
                  LQ2D1704LRED product photo

                  LQ2D1704LRED

                  LQ2D1704LRED
                  1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
                  Product ID: LQ2D1704LRED
                  LQ2D3102BLU product photo

                  LQ2D3102BLU

                  LQ2D3102BLU
                  1/8" G-Thread/BSPP Valved In-Line Liquid Cooling Body, Cool Blue
                  Product ID: LQ2D3102BLU

                  Inserts

                  LQ2D4604BLU product photo

                  LQ2D4604BLU

                  LQ2D4604BLU
                  1/4" SAE Valved Liquid Cooling Coupling Insert, Cool Blue
                  Product ID: LQ2D4604BLU
                  LQ2D4604RED product photo

                  LQ2D4604RED

                  LQ2D4604RED
                  1/4" SAE Valved Liquid Cooling Coupling Insert, Warm Red
                  Product ID: LQ2D4604RED
                  LQ2D2304LRED product photo

                  LQ2D2304LRED

                  LQ2D2304LRED
                  1/4" Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Warm Red
                  Product ID: LQ2D2304LRED
                  LQ2D4702BLU product photo

                  LQ2D4702BLU

                  LQ2D4702BLU
                  1/8" G-Thread/BSPP Valved Liquid Cooling Connector Insert, Cool Blue
                  Product ID: LQ2D4702BLU
                  LQ2D4702RED product photo

                  LQ2D4702RED

                  LQ2D4702RED
                  1/8" G-Thread/BSPP Valved Liquid Cooling Connector Insert, Warm Red
                  Product ID: LQ2D4702RED
                  LQ2D2304LBLU product photo

                  LQ2D2304LBLU

                  LQ2D2304LBLU
                  1/4" Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Cool Blue
                  Product ID: LQ2D2304LBLU
                  14 list items

                  Recently Viewed

                  View All