2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

LQ2D3102BLU

1/8" G-Thread/BSPP Valved In-Line Liquid Cooling Body, Cool Blue
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 200 psi, 13.8 bar
Color:
Chrome with cool blue
Mounting Option:
Thread
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved

Recently Viewed

View All