LC

Colder’s LC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects.

These couplings offer the flexibility of multiple configurations and terminations to mate with both the PLC acetal and PLC12 polypropylene couplings. Also available in NSF-listed versions.

Features Benefits

Brass material

Durable and able to withstand higher pressure and temperature

Chrome plating Attractive appearance
High temperature capability Versions rated to 400°F (204°C )

Compatible

Mates with PLC and PLC12 Series couplings

Pressure: Vacuum to 250 psi, 17.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Chrome
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
   
LC Water FlowLC Air Flow Air Flow, 100 psig Inlet Pressure
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Material: Polypropylene
Tubing Range: 1/4"to 3/8" (6.4mm to 9.5mm)
Feature: Chemically resistant for corrosive applications
staright-through Cv ~ 1.40 (20.17) max
single shut-off Cv ~ 0.82 (11.82) max
double shut-off Cv ~ 0.51 (7.35) max

Legend

Legend

Product

Bodies

LC10004 product photo

LC10004

LC10004
1/4 NPT Non-Valved Coupling Body
Product ID: LC10004
LC10004BSPT product photo

LC10004BSPT

LC10004BSPT
1/4 BSPT Non-Valved Coupling Body
Product ID: LC10004BSPT
LC10006 product photo

LC10006

LC10006
3/8 NPT Non-Valved Coupling Body
Product ID: LC10006
LC10006BSPT product photo

LC10006BSPT

LC10006BSPT
3/8 BSPT Non-Valved Coupling Body
Product ID: LC10006BSPT
LC12004 product photo

LC12004

LC12004
1/4 PTF Non-Valved Panel Mount Coupling Body
Product ID: LC12004
LC12006 product photo

LC12006

LC12006
3/8 PTF Non-Valved Panel Mount Coupling Body
Product ID: LC12006
LC13004 product photo

LC13004

LC13004
1/4 PTF Non-Valved In-Line Coupling Body
Product ID: LC13004
LC13006 product photo

LC13006

LC13006
3/8 PTF Non-Valved In-Line Coupling Body
Product ID: LC13006
LC15004 product photo

LC15004

LC15004
1/4 NPT Non-Valved Panel Mount Coupling Body
Product ID: LC15004
LC16004 product photo

LC16004

LC16004
1/4 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: LC16004
LC16005 product photo

LC16005

LC16005
5/16 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: LC16005
LC16006 product photo

LC16006

LC16006
3/8 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: LC16006

Recently Viewed

View all recently visited products