Hybrid Connector

The Hybrid Connector from CPC eliminates the need for multiple connections and simplifies the user interface between remote tools and a device. Featuring an easy-to-use twist latch to securely connect everything in one simple motion, technicians can quickly change or replace modular tools, umbilicals or hand pieces that require a combination of power, signal, air or fluids.

Featuring dry-break technology, the Hybrid Connector allows designers to confidently specify a single connector for both fluids and electronics. The streamlined interface allows design engineers to adapt the product to their needs with many customization options available. Save your valuable engineering resources with this off-the-shelf, turnkey solution or a customized version for your specific application.

FeaturesBenefits
Single connection point for pneumatic, fluid, data and power connections between a device and its tool/hand pieceIncreases safety and makes systems more user friendly
Non-spill shutoff valves with dry-break technologyEliminate fluid drips upon disconnect and minimize air inclusion
Turnkey solutionReduces multiple components
Off-the-shelf assemblyMinimizes engineering design and manufacturing effort
Custom options availableFlexibility to add additional fluid connector or elect contacts.
Pressure:Vacuum to 45 psi, 3.1 bar
Temperature:32°F to 120°F (0°C to 49°C)
Materials:
Non-wetted coupler components:Glass-filled polypropylene 
Wetted coupler components:Glass-filled polypropylene
Springs:Stainless steel
Electrical contacts:Gold-plated brass
O-rings:EPDM
Tubing:Fluid tubing: polyurethane (PU)
Umbilical tubing: PVC
Color:Gray
Panel Terminations:Two 1/8" hose barbs on panel and four 20ga wires with 12" pigtail
Umbilical Terminations:8’ (2.44M) umbilical with two 1/8" (3.2mm) ID PU tubing and four 20ga wires with 3" (76.2mm) pigtail
Number of fluid lines:2
Electrical Specifications:
Voltage:Up to 24VDC
Current:Up to 3 Amps
Wire gauge:20AWG
Number of contacts:4

Hybrid Connector
non-spill 

Legend
Legend

2 list items
  • «
  • 1
  • »

Product

Other

HQC17001 product photo

HQC17001

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) 1/16" (1.6mm) Hose
HQC17002 product photo

HQC17002

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Hose
2 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products