FFC35

FFC35 Series 1/2" flow couplings feature double the flow of the HFC Series couplings. The FFC Series has a non-valved bore that increases flow and minimizes turbulence. The polysulfone material is able to withstand demanding applications and features physical strength, chemical resistance and autoclavability. An ergonomic design and a large, shrouded thumb pad produce a coupling that is easy to grip and simple to operate.
Features Benefits
No valves Exceptional flow
Polysulfone material Physically strong and autoclavable
Ergonomic design Easy to grip, simple to operate
  Pressure:  Vacuum to 125 psi, 8.6 bar
  Temperature: -40°F to 280°F, -40°C to 138°C
  Materials:
  Main components and valves: Polysulfone
  Thumb latch: Polysulfone
  Panel mount gasket: EPDM
  Female GHT gasket: FDA Compliant Buna-N
  External springs: 316 stainless steel
  O-rings: FDA Compliant Buna-N
  Color: Natural white with charcoal gray latch
  Tubing range: 3/4", 19.0mm
FFC Water Flow
 
 

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

straight-through Cv ~ 13.00 (187.31) max

Legend
Legend

17 list items

Product

Bodies

FFC101235BSPT product photo

FFC101235BSPT

3/4 BSPT Non-Valved Coupling Body
FFC101235GHT product photo

FFC101235GHT

3/4 GHT Non-Valved Coupling Body
FFC191235BSPP product photo

FFC191235BSPP

3/4 BSPP Non-Valved Coupling Body
FFC161235 product photo

FFC161235

3/4 Hose Barb Non-Valved Panel Mount Coupling Body
FFC10835BSPT product photo

FFC10835BSPT

1/2 BSPT Non-Valved Coupling Body
FFC10835 product photo

FFC10835

1/2 NPT Non-Valved Coupling Body
FFC191235GHT product photo

FFC191235GHT

3/4 GHT Non-Valved Coupling Body
FFC101235 product photo

FFC101235

3/4 NPT Non-Valved Coupling Body
FFC171235 product photo

FFC171235

3/4 Hose Barb Non-Valved In-Line Coupling Body

Inserts

FFC241235 product photo

FFC241235

3/4 NPT Non-Valved Coupling Insert
FFC261235BSPP product photo

FFC261235BSPP

3/4 BSPP Non-Valved Coupling Insert
FFC241235BSPT product photo

FFC241235BSPT

3/4 BSPT Non-Valved Coupling Insert
17 list items

Recently Viewed

View All