EFC12

The 9/32" flow EFC12 Series couplings feature a high efficiency valve design that provides a greater flow capability than any other coupling its size. Chemically resistant polypropylene material makes it ideal for harsh environments. The EFC12 Series adds a bulkhead panel mount option for tight seals against tank walls and drums. 
Features Benefits
High efficiency valve More flow in a compact size
Plastic thumb latch Fewer moving parts
Polypropylene material Chemically resistant and gamma sterilizable
Compatible Mates with most APC couplings
Pressure: Vacuum to 105 psi, 7.2 bar
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous
Materials:
Main components and valves: Polypropylene
Thumb latch: Polypropylene
Valve spring: 316 stainless steel
Panel mount gasket: EPDM
External springs and pin: 302 stainless steel
O-rings: EPDM
Color: Light gray with charcoal gray latch
Tubing range: 1/4" and 3/8", 6.4mm and 9.5mm
   
EFC12 Pressure RangeEFC12 Water Flow
EFC12 Air Flow, 100 psig Inlet Pressure
straight-through Cv ~ 1.13 (16.28) max
single shut-off Cv ~ 0.72 (10.37) max

Legend
Legend

16 list items

Product

Bodies

EFCD10412 product photo

EFCD10412

EFCD10412
1/4 NPT Valved Coupling Body
Product ID: EFCD10412
EFCD10612 product photo

EFCD10612

EFCD10612
3/8 NPT Valved Coupling Body
Product ID: EFCD10612
EFCD16412 product photo

EFCD16412

EFCD16412
1/4 Hose Barb Valved Panel Mount Coupling Body
Product ID: EFCD16412
EFCD16612 product photo

EFCD16612

EFCD16612
3/8 Hose Barb Valved Panel Mount Coupling Body
Product ID: EFCD16612
EFCD17412 product photo

EFCD17412

EFCD17412
1/4 Hose Barb Valved In-Line Coupling Body
Product ID: EFCD17412
EFCD17612 product photo

EFCD17612

EFCD17612
3/8 Hose Barb Valved In-Line Coupling Body
Product ID: EFCD17612

Inserts

EFC22412 product photo

EFC22412

EFC22412
1/4 Hose Barb Non-Valved In-Line Coupling Insert
Product ID: EFC22412
EFC22612 product photo

EFC22612

EFC22612
3/8 Hose Barb Non-Valved In-Line Coupling Insert
Product ID: EFC22612
EFC23412 product photo

EFC23412

EFC23412
1/4 Hose Barb Non-Valved Elbow Coupling Insert
Product ID: EFC23412
EFC23612 product photo

EFC23612

EFC23612
3/8 Hose Barb Non-Valved Elbow Coupling Insert
Product ID: EFC23612
EFCD22412 product photo

EFCD22412

EFCD22412
1/4 Hose Barb Valved In-Line Coupling Insert
Product ID: EFCD22412
EFCD22612 product photo

EFCD22612

EFCD22612
3/8 Hose Barb Valved In-Line Coupling Insert
Product ID: EFCD22612
16 list items

Recently Viewed

View all recently visited products