Material

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Seal Options

              Mounting Options

                Sterilization

                  DTLD

                  The 1/4" flow DTLD Series dual flow couplings provide a unique thumb latch with independent or simultaneous connections of loose tube sets. Made from ABS thermoplastic, the DTLD Series valved couplings ensures when connecting one insert, the second insert is prevented from disconnecting. One-hand operation makes the DTLD Series the choice for simple, independent connections of dual port connections. The DTLD Series is compatible with all PLC, PLC12 and LC Series Inserts.

                  Features Benefits
                  Single thumb latch Minimizes inadvertent latch activation
                  Latch always in position to accept insert Ensures leak-free operation
                  Compact, modular design Fits well in the hand and is easy to wipe down
                  Independent quick connections Requires minimal manual dexterity
                  Pressure:

                  Vacuum to 20 psi, 1.38 bar

                  Temperature:

                  32°F to 120°F (0°C to 48°C)

                  Materials:
                  Main components:

                  ABS

                  Thumb Latch and Retainer:: Acetal
                  Internal insert valve: Polypropylene
                  Springs: 316 Stainless steel
                  O-rings: 316 Stainless steel
                  O-Ringe: Buna-N
                  Color:

                  White with blue latch
                  Molded Black with gray latch

                  Tubing Sizes:

                  Von 6,4mm bis 9,5mm (von 1/4” bis 3/8”)

                  Compliance:

                  REACH und RoHS

                  Internal body valve:

                  Acetal

                       
                  DTLD Temperature Pressure Graph       DTLD Water Flow
                       
                  WARNING: Pressure, temperature, chemicals, and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of CPC’s products in their own application conditions.
                  single shut-off Kv ̴ 9,13 max. (Cv ̴ 0,63 max.)
                  double shut-off Kv ̴ 6,09 max. (Cv ̴ 0,42 max.)

                  Symbole

                  Legend

                  8 list items
                  • «
                  • 1
                  • »

                  Product

                  Bodies

                  DTLD17006MBLK product photo

                  DTLD17006MBLK

                  3/8" Dual Hose Barb, Valved, In-line Coupling Body
                  DTLD17004MBLK product photo

                  DTLD17004MBLK

                  1/4" Dual Hose Barb, Valved, In-line Coupling Body
                  DTLD17004 product photo

                  DTLD17004

                  1/4" Dual Hose Barb, Valved, In-line Coupling Body
                  DTLD17006 product photo

                  DTLD17006

                  3/8" Dual Hose Barb, Valved, In-line Coupling Body

                  Inserts

                  PLCD2200606 product photo

                  PLCD2200606

                  3/8" Hose Barb, Valved, In-line Coupling Insert
                  PLCD2200406MBLK product photo

                  PLCD2200406MBLK

                  1/4" Hose Barb, Valved, In-line Coupling Insert
                  PLCD2200406 product photo

                  PLCD2200406

                  1/4" Hose Barb, Valved, In-line Coupling Insert
                  PLCD2200606MBLK product photo

                  PLCD2200606MBLK

                  3/8" Hose Barb, Valved, In-line Coupling Insert
                  8 list items
                  • «
                  • 1
                  • »

                  Recently Viewed

                  View All