DPC

The 1/4" flow DPC Series couplings feature a dual port connection in a contoured design that delivers ease-of-use and excellent flow in a compact size. Made from acetal thermoplastic, the DPC Series includes valved and non-valved couplings with a single plastic thumb latch. One-hand operation makes the DPC Series the choice for simple, simultaneous connections and disconnections where two fluid lines are required.
Features Benefits
Single thumb latch Intuitive one step, two-line connection and disconnection
Insert keyed to body Ensures correct directional flow
Compact, modular design Attractive, high-quality appearance and configuration flexibility
Integral terminations Fewer moving parts, shorter assemblies, faster installations
Pressure:

Vacuum to 120 psi, 8.3 bar

Temperature:

32°F to 180°F (0°C to 82°C)

Materials:
Main components and valves:

Acetal

Thumb Latch: Acetal
External spring: Stainless steel
O-rings: Buna-N
Color:

White with blue latch

Tubing range:

1/4" to 3/8" ID, 6.4mm to 9.5mm ID

     
DPC Air Flow, 100 psig Inlet Pressure      DPC Water Flow
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
straight-through Cv ~ 1.28 (18.44) max
single shut-off Cv ~ 0.80 (11.53) max
double shut-off Cv ~ 0.70 (10.09) max

Legend

Legend

5 list items
  • «
  • 1
  • »

Product

Bodies

DPCD17006 product photo

DPCD17006

DPCD17006
3/8 Hose Barb Valved In-Line Panel Mount Coupling Body
Product ID: DPCD17006

Inserts

DPC22004 product photo

DPC22004

DPC22004
1/4 Hose Barb Non-Valved In-Line Coupling Insert
Product ID: DPC22004
DPC22006 product photo

DPC22006

DPC22006
3/8 Hose Barb Non-Valved In-Line Coupling Insert
Product ID: DPC22006
DPCD22004 product photo

DPCD22004

DPCD22004
1/4 Hose Barb Valved In-Line Coupling Insert
Product ID: DPCD22004
DPCD22006 product photo

DPCD22006

DPCD22006
3/8 Hose Barb Valved In-Line Coupling Insert
Product ID: DPCD22006
5 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products